• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Ballpoint Screwdriver, Metric, 9 Piece Set (with Screw Holding Function)

Ballpoint Screwdriver, Metric, 9 Piece Set (with Screw Holding Function)

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
5 Day(s) or more

The ballpoint part is equipped with screw grasping function and the screwdriver has a comfortable grip that is easy to grasp.

[Features]
· An original nylon resin part embedded into the ballpoint side walls securely catches screws.
· Can be used for any type of screw.
· Also supports the use of stainless steel and plastic screws.
· The special nylon resin used for the Pro Hold is made to withstand attachment/removal tests of thousands of times in a prescribed method.
· Although it is equipped with the Pro Hold function, the wrench can be tilted.
· Nonmagnetic in order to be suitable for precision equipment.
· The bolt can be fixed to the wrench using the Pro Hold function

Basic Specifications
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
5 Day(s) or more
-

Part Number : PBSX9M
Days to Shipวันจัดส่ง 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Ball Point
  • Shaft Length L (mm)
    61 ~ 184
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry
    1.5 ~ 10
  • Standard
    mm
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10mm
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
  • Supplement
    Pro Hold can be used with precision equipment as well as it is non-magnetic.

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ