• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ballpoint Screwdriver, Single Item

Ballpoint Screwdriver, Single Item

The comfort grip is easy to hold, and allows maximum torque to be applied with minimal force.

[Features]
· Grips designed based on ergonomics are easy to grip and can produce maximum torque with small force.
· The grip is designed to prevent tumbling even when tilted to a maximum of 15 degrees.
· The surface of the grip uses a material that is slip resistant, even when hands are coated in water and oil.
· The developed ball point has a shape that makes it difficult for the wrench and screw to slip even when tilted at 25°

Part Number
BS1.5MM
BS1.27MM
BS2MM
BS2.5MM
BS3MM
BS3.5MM
BS4MM
BS4.5MM
BS5MM
BS5.5MM
BS6MM
BS7MM
BS8MM
BS9MM
BS10MM
BS.89MM
Part NumberVolume DiscountDays to Shipวันจัดส่งShaft Length L (mm) (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry Total Length
(mm)
Grip Diameter
(mm)
Surface Processing
2 Day(s) or more 721.512511Proguard Processing
5 Day(s) or more 611.271038Proguard Processing
2 Day(s) or more 72212511Proguard Processing
2 Day(s) or more 692.513016Proguard Processing
2 Day(s) or more 81316922Proguard Processing
5 Day(s) or more 863.517422Proguard Processing
2 Day(s) or more 94420027Proguard Processing
5 Day(s) or more 1044.521027Proguard Processing
2 Day(s) or more 111521727Proguard Processing
5 Day(s) or more 1245.522927Proguard Processing
2 Day(s) or more 139626233Proguard Processing
5 Day(s) or more 145726733Proguard Processing
2 Day(s) or more 161828333Proguard Processing
5 Day(s) or more 175929533Proguard Processing
5 Day(s) or more 1841030533Proguard Processing
5 Day(s) or more 800.891228Proguard Processing

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Standards for Tip Shape Ball Point Single Item / Set Classification Single Item Shaft Type Angle
Magnet None Shaft Through None Bolster None
Grip Type Resin Standard mm Tip Type Ballpoint