• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ballpoint L-Wrench Single Item-Sold Separately, Long (Standard Inch)

Ballpoint L-Wrench Single Item-Sold Separately, Long (Standard Inch)

Protinium special alloy with tensile strength is used for the material. (Nickel, Chrome, Molybdenum)

[Features]
· The developed ball point can be continuously turned without damaging the wrench or bolt even at 25°

Part Number
BL1/2
BL1/4
BL1/8
BL1/16
BL3/4
BL3/8
BL3/16
BL3/32
BL5/8
BL5/16
BL5/32
BL5/64
BL7/16
BL7/32
BL7/64
BL9/16
BL9/64
BL.050
Part NumberVolume DiscountDays to Shipวันจัดส่งWidth across flat dimension
(Inch)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
5 Day(s) or more 1/222254
5 Day(s) or more 1/414035
5 Day(s) or more 1/89922
2 Day(s) or more 1/167816
5 Day(s) or more 3/430572
5 Day(s) or more 3/818045
5 Day(s) or more 3/1611929
5 Day(s) or more 3/328819
5 Day(s) or more 5/826463
5 Day(s) or more 5/1616140
5 Day(s) or more 5/3211125
2 Day(s) or more 5/648318
5 Day(s) or more 7/1620449
5 Day(s) or more 7/3213032
5 Day(s) or more 7/649421
2 Day(s) or more 9/1624359
5 Day(s) or more 9/6410524
5 Day(s) or more 0.057415

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type L-shaped Hex Wrench Tip Type Ball Point Single Product/Set Classification Single Item
Material Protanium Special Alloy Surface Processing Proguard Processing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)