• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Pro Hold (L-Wrench with Screw-Gripping Function) Single Product/Sold Separately (Inch Specifications)

Pro Hold (L-Wrench with Screw-Gripping Function) Single Product/Sold Separately (Inch Specifications)

An original nylon resin part embedded into the ballpoint side walls securely catches screws. Eliminates frustration when attaching and removing screws.

[Features]
· Can be used for any type of screw. Also supports the use of stainless steel and plastic screws.
· The special nylon resin used for the Pro Hold is made to withstand attachment/removal tests of thousands of times in a prescribed method.
· Although it is equipped with the Pro Hold function, the wrench can be tilted.
· The bolt can be fixed to the wrench using the Pro Hold function. It demonstrates its power in narrow places, or deep places, which cannot be reached by hand.

Part Number
PBL1/4
PBL1/8
PBL1/16
PBL3/8
PBL3/16
PBL3/32
PBL5/16
PBL5/32
PBL5/64
PBL7/32
PBL7/64
PBL9/64
PBL.050
Part NumberVolume DiscountDays to Shipวันจัดส่งWidth across flat dimension
(Inch)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
5 Day(s) or more 1/414035
5 Day(s) or more 1/89922
5 Day(s) or more 1/167816
5 Day(s) or more 3/818045
5 Day(s) or more 3/1611929
5 Day(s) or more 3/328819
5 Day(s) or more 5/1616140
5 Day(s) or more 5/3211125
5 Day(s) or more 5/648318
5 Day(s) or more 7/3213032
5 Day(s) or more 7/649421
5 Day(s) or more 9/6410524
5 Day(s) or more 0.057415

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type L-shaped Hex Wrench Tip Type Ball Point Single Product/Set Classification Single Item
Material Protanium Special Alloy Surface Processing Proguard Processing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)