• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Chair Harness (with Window Wiping)

Features

●Window wiping-It is a harness which combined with a chair type belt for vertical surface working.

Specification

●Size:M
●Belt Width(mm):45
●SPQ(piece):1
●Exclusively for unifilar suspension
●Type with a waist belt.
●Waist Belt: W 45 x L 1200mm
●Auxiliary Belt: W 100 x L 700mm
●Shoulder/Thigh Belt Width: 45mm
●Chest Belt Width: 30mm
●Concatenation Type: Back D-Ring
●With Hip Belt
Part Number
R-534-D-BX
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Shoulder / Thigh Belt Width
(mm)
Chest Belt Width
(mm)
Remark Features Amount Of Content
1 Day(s) 29704530Product conforming to the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"Harness combined with chair type belt for window cleaning and working on vertical surfaces. If falls occur, impact is mitigated and posture is controlled so that the head stays erect. Comes with a waist belt and a parent rope connecting belt.1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Harness Safety Belt Twin safety lanyard None Specifications Single-line Suspension Only
Color Black Waist belt Yes Body Belt Dimensions(mm) 45×1200
Back Buckle One-Touch Pass-Through Trusco Code 377-8274 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part R-534-D-BX in the Chair Harness (with Window Wiping) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน R-534-D-BX ในชุด Chair Harness (with Window Wiping)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)