Precision Cylindrical Square

Features

●Used in combination with a surface plate for precision inspection, and it is used as a model of perpendicular angle comparison measurement by the light gap method, gauge block method, dial gauge method, and the like.

Specification

●Surface Hardness: HS-60°
Part Number
UES-100
UES-150
UES-200
UES-250
UES-300
UES-350
UES-400
UES-500
UES-600
Part NumberVolume DiscountDays to Shipวันจัดส่งLength
(mm)
Measurement precision Diameter
(mm)
Trusco Code Mass
(g)
Surface hardness
1 Day(s) 1002.5μm60466-54651500HS-60°
1 Day(s) 1502.8μm70466-54734000HS-60°
1 Day(s) 2003μm80466-54817000HS-60°
7 Day(s) or more 2503.3μm90466-549015000HS-60°
7 Day(s) or more 3003.5μm100466-550320000HS-60°
7 Day(s) or more 3503.7μm110466-551130000HS-60°
7 Day(s) or more 4004μm120466-552035000HS-60°
7 Day(s) or more 5004.5μm130466-553855000HS-60°
7 Day(s) or more 6005μm160466-554690000HS-60°

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Other Scale Not Included