Safety glasses for laser (for YAG laser semiconductors)

Safety glasses for laser (for YAG laser semiconductors)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Besides YAG lasers (1064 nm), can also be used with a wide range of other wavelengths.
· Eye-cup glasses that restrict the intrusion of ambient light. (RSX-2 type)
· Over-glasses type that can be used with ordinary glasses. (RSX-4 type)
[Applications]
· For workers handling YAG lasers
· Also for industry/university research, processing machine manufacturing, machine operators, automobile factories, welding applications, communication applications, etc.

Basic Specifications

  • Shape
    Binocular glasses
  • Application
    For Laser
  • Anti-fog
    None
  • Scratch prevention
    Yes
  • UV Cut
    None
  • Electrostatic resistance
    None
  • Lens Replacement
    None
  • Lens Color
    Green
  • Lens Thickness(mm)
    2.2
  • Trusco Code
    355-0443
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3 Day(s) or more
-

Part Number : RSX-2-YG
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Binocular glasses
  • Application
    For Laser
  • Anti-fog
    None
  • Scratch prevention
    Yes
  • UV Cut
    None
  • Electrostatic resistance
    None
  • Lens Replacement
    None
  • Lens Color
    Green
  • Lens Thickness(mm)
    2.2
  • Trusco Code
    355-0443
  • Material (Lens)
    Polycarbonate
  • Material (Frame)
    Nylon
  • YAG Laser OD Value
    6
  • Applied Wavelength(nm)
    800~1800nm
  • Mass(g)
    31
  • Features
    With nose pad

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)