• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Multi Diamond Core Set

Multi Diamond Core Set

[Features]
· Multi diamond core straight shank set.
· Perfect for plywood walls that contain insulating material.
· A set product that contains frequently used sizes.
· SDS Plus and straight types are available for 2 types of shanks total.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
PMD-029SDS
PMD-032SDS
PMD-035SDS
PMD-038SDS
PMD-050SDS
PMD-065SDS
PMD-080SDS
PMD-110SDS
PMD-120SDS
PMD-160SDS
Part NumberVolume DiscountDays to Shipวันจัดส่งOverall Length
(mm)
Cutting Edge
(mm)
4 Day(s) or more 29629
4 Day(s) or more 29632
4 Day(s) or more 29635
4 Day(s) or more 29638
4 Day(s) or more 29150
4 Day(s) or more 29165
4 Day(s) or more 29180
4 Day(s) or more 291110
4 Day(s) or more 291120
4 Day(s) or more 291160

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Effective Length(mm) 130

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)