Ultra Sunoari Fumakilla

Ultra Sunoari Fumakilla

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Will not wash away easily in rain, and features a barrier-free structure that lets ants in easily.
[Applications]
· Completely destroys the entire outdoor ant colony.

Basic Specifications

  • Product Type
    Insecticide
  • Trusco Code
    391-5174
  • Amount Of Content
    1 Pack (10 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Pack (10 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs.)
3 Day(s) or more
-

Part Number : 430639
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs.)

Specificationtitle

  • Product Type
    Insecticide
  • Trusco Code
    391-5174
  • Features
    Resistant to rain and has a barrier-free structure that ants can get into easily.
  • Use
    Complete extermination of outdoor ant hills.
  • Mass(g)
    48/pack

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)