Ultra Vape PRO Set with Timer

Ultra Vape PRO Set with Timer

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Basic Specifications

  • Product Type
    Insect Trapping Device
  • Trusco Code
    412-8729
  • Amount Of Content
    1 Set (Cartridge, Battery, Mounting Screw)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (Cartridge, Battery, Mounting Screw)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Cartridge, Battery, Mounting Screw)
5 Day(s) or more
-

Part Number : 432862
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Cartridge, Battery, Mounting Screw)

Specificationtitle

  • Product Type
    Insect Trapping Device
  • Trusco Code
    412-8729
  • Specification: power
    D Batteries x 4 (Included)
  • Specification: applicable insects
    Midges, Fruit Flies, Ants, Spiders, etc.
  • Specification: outdoor effective area
    Radius 3 m
  • Specification: indoor effective area
    30 to 60 tatami mats
  • Specifications
    Automatically repeats 15 hours ON and 9 hours OFF.
  • Mass(g)
    1,800/set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Automatically repeats 15 hours ON and 9 hours OFF.

Specification

●Effective Area (outdoor):Radius 3m
●Effective Area (indoor):30 to 60 Tatami mat size
●SPQ(set):1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)