• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Caulk gun convoy just

Caulk gun convoy just

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
Same day

[Features]
· Rotary type handle that rotates 360 for a perfect fit in internal angles and narrow places.
· A TT system (Twin-Thrust system) was adopted with improved push force and durability.
· It is equipped with a drip prevention mechanism.

Basic Specifications

  • Product Type
    Sealant
  • Overall Length(mm)
    370
  • Full height(mm)
    220
  • Cylinder diameter(mm)
    58
  • Trusco Code
    332-6926
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine byกรองตาม

  • 1 pc.
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
1 pc.
Same day
-

Part Number : CNV-JUST
Days to Shipวันจัดส่ง : Same day
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sealant
  • Overall Length(mm)
    370
  • Full height(mm)
    220
  • Cylinder diameter(mm)
    58
  • Trusco Code
    332-6926
  • Mass(g)
    605
  • Features 1
    Rotary type handle that rotates through 360 degrees, and can be pressed perfectly into corners or narrow locations.
  • Features 2
    A TT system (Twin-Thrust system) was adopted with improved push force and durability.
  • Features 3
    It is equipped with a drip prevention mechanism.
  • Compatible Caulking Compound(ml)
    330
  • Main Body
    Aluminum Die Casting
  • Grip/Trigger
    Engineering Plastic

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ