• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Liquid Gasket (Silicone Type Solvent Free) White Fluid Type

Usage

●Shipbuilding, machinery, vehicles, agricultural machinery, electric power, iron and steel, spinning, petroleum and all other production and equipment factory in the industry.

Specification

●Liquid Color:White
●Color:White
●Capacity(g):100
●SPQ(piece):20
Part Number
TB1211
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Features 1 Application 1 Main Ingredient Amount Of Content
Same day 130Since it is a liquid type, it is easy to fill small gaps.Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industrySilicone1 pc (100 g)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Sealant Color White Trusco Code 126-3544
Amount Of Content 1 pc (100 g)

Please check the type/dimensions/specifications of the part TB1211 in the Liquid Gasket (Silicone Type Solvent Free) White Fluid Type series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน TB1211 ในชุด Liquid Gasket (Silicone Type Solvent Free) White Fluid Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)