• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Liquid Gasket (Resin Type) Yellow

Usage

●Shipbuilding, machinery, vehicles, agricultural machinery, electric power, iron and steel, spinning, petroleum and all other production and equipment factory in the industry.

Specification

●Liquid Color:Yellow
●Color:Yellow
Part Number
TB1102-1
TB1102-200
Part NumberVolume DiscountDays to Shipวันจัดส่งTrusco Code Mass
(g)
Features 1 Application 1 Main Ingredient Amount Of Content
1 Day(s) 126-30811134Liquid and non-drying type. Excellent in gasoline, water, and oil resistance.Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industryModified alkyd resin1 Can (1000 g)
1 Day(s) 126-3072250Liquid and non-drying type. Excellent in gasoline, water, and oil resistance.Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industryModified alkyd resin1 pc (200 g)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Sealant Color Other

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)