• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

ND Hand Truck, Fixed Handle Type

ND Hand Truck, Fixed Handle Type

[Features]
· Non-PVC resin has been used as cushioning material.
· Casters can be interchanged front and back (fixed wheels and swivel wheels).

Part Number
ND-1200-2
ND-900-2
Part NumberVolume DiscountDays to Shipวันจัดส่งUniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Specifications Load Platform Handle Handle Surface Processing Caster Bracket Material Wheel Material Quantity
Quote 5001220770305905200ND-1200BIKN510-396744000Assembly type, Fixed Handle Type - Swivel Caster, Fixed Caster x 2 pcs EachSteelSteelBright Chromate Plating finishingBright Chromate Plating finishingRubber1 unit
5 Day(s) or more 400920620248911150ND-900BIKN、ND-900BIKL510-394127200Assembly type, Fixed Handle Type - Swivel Caster, Fixed Caster x 2 pcs EachSteelSteelBright Chromate Plating finishingBright Chromate Plating finishingRubber1 unit

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Transportation cart Main Body Material Steel Main body: option Main Body
Quantity 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)