• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Container Bag (for Asbestos Construction)

Container Bag (for Asbestos Construction)

[Features]
· Has a thick inner bag for asbestos disposal and the inside of the bag is laminated, making it suitable for transporting content containing small amounts of moisture.
· Strength and weather resistance are JIS-compliant.
[Applications]
· For asbestos work.

Part Number
YS-CB-L1000A-PE2
Part NumberVolume DiscountDays to Shipวันจัดส่งIntended Use Maximum Mass of Materials to Be Filled
(kg)
Body Inner Bag Mass
(g)
Amount Of Content
4 Day(s) or more For asbestos construction.1000Polypropylene containing weatherproofing agentsPolyethylene (PE)36001 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Container Bags Outer Diameter(mm) 1100 Height(mm) 1100
Inlet Diameter(mm) 1100 Inlet Height(mm) 800 Exhaust Port Outer Diameter(mm) -
Exhaust Port Height(mm) - Laminating With Inner Trusco Code 412-7587
Amount Of Content 1 pc.