PE Collection Sack【10 Pieces Per Package】

Part Number

Configured Part Number is shown.


Part Number
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipUse Mass
Amount Of Content

10 Pieces Per Package

3 Day(s) or more Collection bags for materials such as scrap wood and chips. Storage/preservation bags, etc.3801 Pack (10 Sheets)


  1. 1

Basic Information

Product Model Garbage Bag Material (Body) Polyethylene (PE) Longitudinal(mm) 620
Side(mm) 480 Body / Option Main Body Trusco Code 397-7749
Amount Of Content 1 Pack (10 Sheets)

Please check the type/dimensions/specifications of the part W-34 in the PE Collection Sack series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)