High Stuff

High Stuff
  • Volume Discount

[Features]
· Light, water-resistant and has excellent durability.
· Demonstrates consistently high accuracy without rattling when extended.
· Uses an easy-to-read scale that alternates between yellow and white every meter and has a pitch of 5 mm with numbers printed every 10 mm.
[Applications]
· Survey work.

Part Number
HSF-33
HSF-53
HSF-54K
HSF-55K
Part NumberVolume DiscountDays to Shipวันจัดส่งReduction length to Total length
(mm)
Type Trusco Code Mass
(g)
Application
Available 10 Day(s) or more 1181~30003377-16611200Surveying Work
11 Day(s) or more 1868~50003377-16791900Surveying Work
11 Day(s) or more 1488~50004377-16871800Surveying Work
11 Day(s) or more 1245~50005377-16951800Surveying Work

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Aluminum Staff Width(mm) 55 Front Scale 5 mm, 10 mm units, indicated in yellow or white every 1 m
Back Scale Rod scale Material Aluminum Alloy