• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Perfect Catch G3 - Quick Winding 1600

Perfect Catch G3 - Quick Winding 1600

[Features]
· Can mount on wood and iron.
· Equipped with a fast-wind mechanism that winds 3 times faster.
· Includes an adjuster to adjust string slack at the origin.
· Uses an extremely strong magnet with a magnetic force of 45 kg (magnetic flux density of 130 mT)
· Includes a strap convenient for carrying.
[Applications]
· Plumb bob holder for construction.

Part Number
PCG3-HM1600W
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Application
30 Day(s) 500Retainer for plumb bobs used in architectural applications

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Plumb bob Thread length(m) 16 Applicable Plumb Bob Weight(g) 100~1000
Trusco Code 387-1614

Please check the type/dimensions/specifications of the part PCG3-HM1600W in the Perfect Catch G3 - Quick Winding 1600 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน PCG3-HM1600W ในชุด Perfect Catch G3 - Quick Winding 1600

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)