• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Perfect Catch G3-700W_ with Quick Plumb

Perfect Catch G3-700W_ with Quick Plumb

[Features]
· Can mount on wood, iron, aluminum metallic frames and concrete.
· Equipped with needle lock mechanism to prevent careless shooting of the needle.
· Uses a guide string structure that allows the string to be replaced easily without opening the main body.
· Uses easy-to-see fluorescent yellow string.
· Uses a strong magnet. The magnetic flux density is 130 mT.
· Case uses ABS plastic for the body. Integrally molded from elastomer resin. Nonslip.
[Applications]
· Plumb bob holder for construction.

Part Number
PCG3-700WQB
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Application Included plumb bob
(g)
6 Day(s) or more 660Retainer for plumb bobs used in architectural applications400

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Plumb bob Thread length(m) 7 Applicable Plumb Bob Weight(g) 100~1000
Details Type Includes Quick Brush Trusco Code 387-1606

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)