• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Master Link M/MF (Hanging Metal Fittings)

Master Link M/MF (Hanging Metal Fittings)

Fittings applied to hooks for cranes, chain blocks, etc.
[Features]
· Used in combination with chain slings and wire slings.
· Supports an applied load from 5.0 to 100.0 t.
· Fitting for work hanging heavy loads.
· Can be connected to chains with a GA/G coupling and can be used for wire slings.
· Extra fittings are not required for length adjustment, saving weight by reducing the number of parts and realizing a reduced cost.
[Applications]
· Can be used for slinging work.

Part Number
M-13-10
M-19-10
M-1613-10
MF-6-10
MF-86-10
MF-108-10
MF-1310-10
MF-1613-10
Part NumberVolume DiscountDays to Shipวันจัดส่งWorking Load
(Kg)
Breaking Load
(kN)
Type Details Compatibility Chain Wire Diameter
(mm)
Size A
(mm)
Size B
(mm)
Size D
(mm)
Dimension p
(mm)
Trusco Code Mass
(g)
Intended Use Amount Of Content
3 Day(s) or more 5000245Mastering M1-piece hanger: 13 / 2-piece hanger: 109012819150402-29551000For slinging operation.1 pc.
3 Day(s) or more 12000588Mastering M1-piece hanger: 19, 22 / 2-piece hanger: 1612018030200402-29713500For slinging operation.1 pc.
3 Day(s) or more 10000490Mastering M1-piece hanger: 16 / 2-piece hanger: 1311016628190402-29632800For slinging operation.1 pc.
3 Day(s) or more 100049Mastering MF1-piece hanger: 6 / 2-piece hanger: -608211100402-3013200For slinging operation.1 pc.
3 Day(s) or more 200098Mastering MF1-piece hanger: 8 / 2-piece hanger: 6709814120402-3021400For slinging operation.1 pc.
3 Day(s) or more 3200157Mastering MF1-piece hanger: 10 / 2-piece hanger: 88011417140402-2980700For slinging operation.1 pc.
3 Day(s) or more 6400314Mastering MF1-piece hanger: 13 / 2-piece hanger: 109513922160402-29981500For slinging operation.1 pc.
3 Day(s) or more 10000490Mastering MF1-piece hanger: 16 / 2-piece hanger: 1311016628190402-30052800For slinging operation.1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Sling Other Option Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)