Colored Dust Cloth (10 Sheets)【10 Pieces Per Package】

Colored Dust Cloth (10 Sheets)

[Features]
· Colored dust cloths with a variety of applications depending on where they are used.
[Applications]
· Wiping clean with dry or damp cloth.

Part Number
C292-000X-MB-BL
C292-000X-MB-G
C292-000X-MB-R
C292-000X-MB-W
C292-000X-MB-Y
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งColor Trusco Code Mass
(g)
Material Feature 1 Specifications Use Amount Of Content

10 Pieces Per Package

3 Day(s) or more Blue393-4951350/bagCottonColored cloth which can be allotted for different uses depending on location.Color Variation TypeWet and dry wiping1 Bag (10 Sheets)

10 Pieces Per Package

3 Day(s) or more Green393-7020350/bagCottonColored cloth which can be allotted for different uses depending on location.Color Variation TypeWet and dry wiping1 Bag (10 Sheets)

10 Pieces Per Package

3 Day(s) or more Red393-7038350/bagCottonColored cloth which can be allotted for different uses depending on location.Color Variation TypeWet and dry wiping1 Bag (10 Sheets)

10 Pieces Per Package

4 Day(s) or more White393-7046350/bagCottonColored cloth which can be allotted for different uses depending on location.Color Variation TypeWet and dry wiping1 Bag (10 Sheets)

10 Pieces Per Package

3 Day(s) or more Yellow393-7054350/bagCottonColored cloth which can be allotted for different uses depending on location.Color Variation TypeWet and dry wiping1 Bag (10 Sheets)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Towel Wipes Size(mm) 180×280 Body / Option(mm) Main Body
Amount Of Content 1 Bag (10 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)