• Dear Customers, we have upgraded our website on 20th Nov 2017. We hope you enjoy your experience. Click here for login assistance. If you have any questions about our site, please contact us.
    เรียนลูกค้ามิซูมิไทยแลนด์ ทางเราได้ทำการอัพเกรดเว็บไซต์ในวันที่ 20 พฤศจิกายน 2560 ที่ผ่านมา หวังเป็นอย่างยิ่งว่าท่านจะได้รับประสบการณ์ที่ดีจากเว็บไซต์ของเรา คลิกที่นี่ หากต้องการความช่วยเหลือในการ log in หรือมีคำถามเกี่ยวกับเว็บไซต์ กรุณา ติดต่อเรา

Envelope with cushion material, Mamoru-kun【10-15 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
M-2
M-3
M-4
M-5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipWidth (mm) Length (m) Envelope Size (Internal Dimensions) Vertical
(mm)
Envelope Size (Internal Dimensions) Horizontal
(mm)
Trusco Code Features Mass
(g)
Use Amount Of Content

15 Pieces Per Package

3 Day(s) 265185165255000-7994Excellent in cushioning property, water-resistant and moisture-proof property. The sealing work is easy as it is equipped with tape.400Useful for sending various components and parts such as those found in home appliances, machinery, and those used in construction.1 Bag (15 Sheets)

15 Pieces Per Package

3 Day(s) 280210190270000-8001Excellent in cushioning property, water-resistant and moisture-proof property. The sealing work is easy as it is equipped with tape.500Useful for sending various components and parts such as those found in home appliances, machinery, and those used in construction.1 Bag (15 Sheets)

10 Pieces Per Package

3 Day(s) 340230210330000-8010Excellent in cushioning property, water-resistant and moisture-proof property. The sealing work is easy as it is equipped with tape.400Useful for sending various components and parts such as those found in home appliances, machinery, and those used in construction.1 Bag (10 Sheets)

10 Pieces Per Package

3 Day(s) 340255235330000-8028Excellent in cushioning property, water-resistant and moisture-proof property. The sealing work is easy as it is equipped with tape.500Useful for sending various components and parts such as those found in home appliances, machinery, and those used in construction.1 Bag (10 Sheets)

Loading...

  1. 1

Basic Information

Product Model Bubble Buffer Material Material Front: Craft Paper, Inner: Polyethylene (PE)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)