• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 to 16:00 19/8/2018. We apologize for the inconvenience.

Acetylene Regulator SS Ultra

Part Number

Configured Part Number is shown.

N-SSBUR-AC

Part Number
N-SSBUR-AC
Part NumberVolume DiscountDays to ShipFeatures 1 Features 2 Features 3 Specifications 3 Specifications 4 Mass
(g)
3 Day(s) or more With the combined operation of a check valve and a cutoff valve, the gas pathway will be cut off, preventing backfire.New JIS Compatible Product.Dry type, with a built-in safety device.Primary operating pressure: 0.4–1.55 MPaSecondary Operating Pressure : 0.02–0.098 MPa2500

Loading...

  1. 1

Basic Information

Product Model Gas Regulator Fluid Used Acetylene Trusco Code 281-6105

Please check the type/dimensions/specifications of the part N-SSBUR-AC in the Acetylene Regulator SS Ultra series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)