• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Timer

Timer

[Features]
· Allows three channels to be started simultaneously. (Individual start is also possible)
· The clock can be switched between 12 and 24-hour systems and has a count up function.
· The alarm function is an approximately 1-minute electronic buzzer.
[Applications]
· For process and time management in kitchens and food factories.
· Suitable for time management in manufacturing and work processes.

Part Number
TM-20
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Power Supply
Same day 75Button-type alkaline batteries (LR44) x 2 (Sold separately)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Timer Maximum Timekeeping 19 hours 59 minutes Minimum Timekeeping(Second) 1
Calibration Not Applicable Drip-proof and Waterproof function NA Dimension (width)(mm) 60
Dimension (vertical)(mm) 100 Thickness(mm) 18 Trusco Code 332-3102

Please check the type/dimensions/specifications of the part TM-20 in the Timer series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน TM-20 ในชุด Timer

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)