Norton, Vortex Rapid Prep Non-Woven Fabric Disc【10 Pieces Per Package】

Norton, Vortex Rapid Prep Non-Woven Fabric Disc
  • Volume Discount

Nonwoven fabric disc using the latest vortex technology. Boasting durability several times higher than conventional products, it has a more beautiful finish.

Part Number
666233-25035
666233-25038
666233-25327
666233-35326
666233-35414
666233-35417
666233-35427
666233-35430
666233-35433
666233-35437
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งOuter diameter Dimensions
(mm)
Particle Size
(#)
Packaging Quantity Application Base Materials

10 Pieces Per Package

Available 4 Day(s) or more 50Equivalent to P180-22010 pcs.Grinding, Polishing, and Surface TreatingNon‐Woven Fabric

10 Pieces Per Package

4 Day(s) or more 75Equivalent to P180-22010 pcs.Grinding, Polishing, and Surface TreatingNon‐Woven Fabric

10 Pieces Per Package

4 Day(s) or more 75Equivalent to P24-3610 pcs.Grinding, Polishing, and Surface TreatingNon‐Woven Fabric

10 Pieces Per Package

Available 4 Day(s) or more 50Equivalent to P24-3610 pcs.Grinding, Polishing, and Surface TreatingNon‐Woven Fabric

10 Pieces Per Package

Available 4 Day(s) or more 50Equivalent to P50-8010 pcs.Grinding, Polishing, and Surface TreatingNon‐Woven Fabric

10 Pieces Per Package

4 Day(s) or more 75Equivalent to P50-8010 pcs.Grinding, Polishing, and Surface TreatingNon‐Woven Fabric

10 Pieces Per Package

Available 4 Day(s) or more 50Equivalent to P100-15010 pcs.Grinding, Polishing, and Surface TreatingNon‐Woven Fabric

10 Pieces Per Package

4 Day(s) or more 75Equivalent to P100-15010 pcs.Grinding, Polishing, and Surface TreatingNon‐Woven Fabric

10 Pieces Per Package

Available 4 Day(s) or more 50Equivalent to P240-36010 pcs.Grinding, Polishing, and Surface TreatingNon‐Woven Fabric

10 Pieces Per Package

4 Day(s) or more 75Equivalent to P240-36010 pcs.Grinding, Polishing, and Surface TreatingNon‐Woven Fabric

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Non-woven fabric disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Aluminum Abrasive grain Not applicable

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)