• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

90° Square Insert SNMG120□□□--N

 
Part Number
SNMG120404L-N-CH550
SNMG120408L-N-CH550
Part NumberVolume DiscountDays to Shipวันจัดส่งNose R Corner R Re
(mm)
Notation Symbol Material Type
3 Day(s) or more 0.40.4SNMG120404L-NNon-Coated Cermet
3 Day(s) or more 0.80.8SNMG120408L-NNon-Coated Cermet

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape S (Square) Application For Turning work material Steel / Stainless Steel / Cast Iron
Breaker Use Medium Cutting Rake angle Negative Selfishly Left Handed
Material Details CH550

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)