• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

80° Hexagon Insert WPMT040□□□-JQ

 
Part Number
WPMT040202-JQ-HG8010
WPMT040202-JQ-IP2000
WPMT040204-JQ-HG8010
WPMT040204-JQ-IP2000
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Nose R Corner R Re
(mm)
Notation Symbol Material Details Material Type
3 Day(s) or more Steel / Cast Iron0.20.2WPMT040202-JQHG8010Coating
3 Day(s) or more Steel0.20.2WPMT040202-JQIP2000Coating
3 Day(s) or more Steel / Cast Iron0.40.4WPMT040204-JQHG8010Coating
3 Day(s) or more Steel0.40.4WPMT040204-JQIP2000Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape Others Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive Selfishly No Preferred Hand

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)