• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

80° Hexagon Insert WNMG080□□□-DE

 
Part Number
WNMG080408-DE-GX30
WNMG080412-DE-GX30
Part NumberVolume DiscountDays to Shipวันจัดส่งNose R Corner R Re
(mm)
Notation Symbol Material Type
3 Day(s) or more 0.80.8WNMG080408-DECoating
3 Day(s) or more 1.21.2WNMG080412-DECoating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter work material Steel / Stainless Steel
Breaker Use Medium Cutting Rake angle Negative Selfishly No Preferred Hand
Material Details GX30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)