• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

80°, Rhombic Insert CPMT080□□□-MP

 
Part Number
CPMT080202-MP-IP050S
CPMT080204-MP-IP050S
CPMT080208-MP-IP050S
Part NumberVolume DiscountDays to Shipวันจัดส่งNose R Corner R Re
(mm)
Notation Symbol Material Type
4 Day(s) or more 0.20.8CPMT080202-MPCoating
3 Day(s) or more 0.40.4CPMT080204-MPCoating
Quote 0.80.8CPMT080208-MPCoating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter work material Stainless Steel
Breaker Use Finish Rake angle Positive Selfishly No Preferred Hand
Material Details IP050S

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)