• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

80°, Rhombic Insert CNMM190□□□-HX

 
Part Number
CNMM190612-HX-IP3000
CNMM190616-HX-IP3000
Part NumberVolume DiscountDays to Shipวันจัดส่งNose R Corner R Re
(mm)
Notation Symbol Material Type
3 Day(s) or more 1.21.2CNMM190612-HXCoating
3 Day(s) or more 1.61.6CNMM190616-HXCoating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond) Application For Turning work material Steel
Breaker Use Heavy Cutting Rake angle Negative Selfishly No Preferred Hand
Material Details IP3000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)