• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

80°, Rhombic Insert CNMG190□□□-V

 
Part Number
CNMG190612-V-HG8010
CNMG190612-V-HG8025
CNMG190612-V-HX3515
CNMG190616-V-GM25
CNMG190616-V-HG8010
CNMG190616-V-HG8025
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Nose R Corner R Re
(mm)
Notation Symbol Material Details Material Type
3 Day(s) or more Steel / Cast Iron1.21.2CNMG190612-VHG8010Coating
3 Day(s) or more Steel / Stainless Steel / Cast Iron1.21.2CNMG190612-VHG8025Coating
3 Day(s) or more Cast Iron1.21.2CNMG190612-VHX3515Coating
3 Day(s) or more Steel / Stainless Steel1.61.6CNMG190616-VGM25Coating
3 Day(s) or more Steel / Cast Iron1.61.6CNMG190616-VHG8010Coating
Quote Steel / Stainless Steel / Cast Iron1.61.6CNMG190616-VHG8025Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Negative Selfishly No Preferred Hand

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)