• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

80°, Rhombic Insert CNMG120□□□-CE

 
Part Number
CNMG120404-CE-CZ25
CNMG120404-CE-GM25
CNMG120408-CE-CZ25
CNMG120408-CE-GM25
CNMG120412-CE-GM25
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Nose R Corner R Re
(mm)
Notation Symbol Material Details Material Type
4 Day(s) or more Steel / Stainless Steel / Cast Iron0.40.4CNMG120404-CECZ25Coated cermet
3 Day(s) or more Steel / Stainless Steel0.40.4CNMG120404-CEGM25Coating
4 Day(s) or more Steel / Stainless Steel / Cast Iron0.80.8CNMG120408-CECZ25Coated cermet
4 Day(s) or more Steel / Stainless Steel0.80.8CNMG120408-CEGM25Coated cermet
3 Day(s) or more Steel / Stainless Steel1.21.2CNMG120412-CEGM25Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Rake angle Negative
Selfishly No Preferred Hand

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)