• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

80°, Rhombic Insert CNMG120□□□-AR

 
Part Number
CNMG120408-AR-GM25
Part NumberVolume DiscountDays to Shipวันจัดส่งMaterial Type
3 Day(s) or more Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond) Application For Turning work material Steel / Stainless Steel
Breaker Use Medium Cutting Rake angle Negative Selfishly No Preferred Hand
Nose R 0.8 Corner R Re(mm) 0.8 Notation Symbol CNMG120408-AR
Material Details GM25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)