• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

80°, Rhombic Insert CCMT09T□□□-JE

 
Part Number
CCMT09T302-JE-CZ25
CCMT09T304-JE-CZ25
CCMT09T304-JE-GM25
CCMT09T304-JE-HG8010
CCMT09T304-JE-HG8025
CCMT09T304-JE-IP2000
CCMT09T304-JE-IP3000
CCMT09T308-JE-CZ25
CCMT09T308-JE-GM25
CCMT09T308-JE-HG8010
CCMT09T308-JE-HG8025
CCMT09T308-JE-IP2000
CCMT09T308-JE-IP3000
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Nose R Corner R Re
(mm)
Notation Symbol Material Details Material Type
3 Day(s) or more Steel / Stainless Steel / Cast Iron0.20.2CCMT09T302-JECZ25Coated cermet
4 Day(s) or more Steel / Stainless Steel / Cast Iron0.40.4CCMT09T304-JECZ25Coated cermet
3 Day(s) or more Steel / Stainless Steel0.40.4CCMT09T304-JEGM25Coating
3 Day(s) or more Steel / Cast Iron0.40.4CCMT09T304-JEHG8010Coating
3 Day(s) or more Steel / Stainless Steel / Cast Iron0.40.4CCMT09T304-JEHG8025Coating
3 Day(s) or more Steel0.40.4CCMT09T304-JEIP2000Coating
4 Day(s) or more Steel0.40.4CCMT09T304-JEIP3000Coating
4 Day(s) or more Steel / Stainless Steel / Cast Iron0.80.8CCMT09T308-JECZ25Coating
4 Day(s) or more Steel / Stainless Steel0.80.8CCMT09T308-JEGM25Coating
3 Day(s) or more Steel / Cast Iron0.80.8CCMT09T308-JEHG8010Coating
3 Day(s) or more Steel / Stainless Steel / Cast Iron0.80.8CCMT09T308-JEHG8025Coating
3 Day(s) or more Steel0.80.8CCMT09T308-JEIP2000Coating
Quote Steel0.80.8CCMT09T308-JEIP3000Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive Selfishly No Preferred Hand

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)