• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

80°, Rhombic Insert CCMT060□□□-MP

 
Part Number
CCMT060202-MP-IP050S
Part NumberVolume DiscountDays to Shipวันจัดส่งMaterial Type
4 Day(s) or more Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter work material Stainless Steel
Breaker Use Heavy Cutting Rake angle Positive Selfishly No Preferred Hand
Nose R 0.2 Corner R Re(mm) 0.2 Notation Symbol CCMT060202-MP
Material Details IP050S

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)