• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

60° Triangular Insert TPMT090□□□-JQ

 
Part Number
TPMT090204-JQ-HG8010
TPMT090204-JQ-HG8025
TPMT090204-JQ-IP2000
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Material Details Material Type
3 Day(s) or more Steel / Cast IronHG8010Coating
3 Day(s) or more Steel / Stainless Steel / Cast IronHG8025Coating
4 Day(s) or more SteelIP2000Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape T (Triangular) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Positive Selfishly No Preferred Hand Nose R 0.4
Corner R Re(mm) 0.4 Notation Symbol TPMT090204-JQ

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)