• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

60° Triangular Insert TPMT090□□□-JE (Part Numbers)

 
Part Number
TPMT090204-JE-CZ25
TPMT090204-JE-GM25
TPMT090204-JE-HG8010
TPMT090204-JE-HG8025
TPMT090204-JE-IP2000
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Material Details Material Type
3 Day(s) or more Steel / Stainless Steel / Cast IronCZ25Non-Coated Cermet
3 Day(s) or more Steel / Stainless SteelGM25Coating
4 Day(s) or more Steel / Cast IronHG8010Coating
3 Day(s) or more Steel / Stainless Steel / Cast IronHG8025Coating
4 Day(s) or more SteelIP2000Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape T (Triangular) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive Selfishly No Preferred Hand Nose R 0.4
Corner R Re(mm) 0.4 Notation Symbol TPMT090204-JE

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)