• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

60° Triangular Insert TPMT080□□□-MP

 
Part Number
TPMT080202-MP-IP050S
TPMT080204-MP-IP050S
Part NumberVolume DiscountDays to Shipวันจัดส่งNose R Corner R Re
(mm)
Notation Symbol Material Type
Quote 0.20.2TPMT080202-MPCoating
3 Day(s) or more 0.40.4TPMT080204-MPCoating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape T (Triangular) Application Outer Diameter / Inner Diameter work material Stainless Steel
Breaker Use Finish Rake angle Positive Selfishly No Preferred Hand
Material Details IP050S

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)