• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

55°, Rhombic Insert DCMT11T□□□-JE

 
Part Number
DCMT11T302-JE-CZ25
DCMT11T302-JE-GM25
DCMT11T304-JE-CZ25
DCMT11T304-JE-GM25
DCMT11T304-JE-HG8010
DCMT11T304-JE-HG8025
DCMT11T304-JE-IP2000
DCMT11T304-JE-IP3000
DCMT11T308-JE-CZ25
DCMT11T308-JE-GM25
DCMT11T308-JE-HG8010
DCMT11T308-JE-HG8025
DCMT11T308-JE-IP2000
DCMT11T308-JE-IP3000
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Nose R Corner R Re
(mm)
Notation Symbol Material Details Material Type
4 Day(s) or more Steel / Stainless Steel / Cast Iron0.20.2DCMT11T302-JECZ25Coated cermet
3 Day(s) or more Steel / Stainless Steel0.20.2DCMT11T302-JEGM25Coating
3 Day(s) or more Steel / Stainless Steel / Cast Iron0.40.2DCMT11T304-JECZ25Coated cermet
3 Day(s) or more Steel / Stainless Steel0.40.2DCMT11T304-JEGM25Coating
3 Day(s) or more Steel / Cast Iron0.40.2DCMT11T304-JEHG8010Coating
3 Day(s) or more Steel / Stainless Steel / Cast Iron0.40.2DCMT11T304-JEHG8025Coating
3 Day(s) or more Steel0.40.2DCMT11T304-JEIP2000Coating
3 Day(s) or more Steel0.40.2DCMT11T304-JEIP3000Coating
3 Day(s) or more Steel / Stainless Steel / Cast Iron0.80.8DCMT11T308-JECZ25Coated cermet
3 Day(s) or more Steel / Stainless Steel0.80.8DCMT11T308-JEGM25Coating
3 Day(s) or more Steel / Cast Iron0.80.8DCMT11T308-JEHG8010Coating
4 Day(s) or more Steel / Stainless Steel / Cast Iron0.80.8DCMT11T308-JEHG8025Coating
4 Day(s) or more Steel0.80.8DCMT11T308-JEIP2000Coating
3 Day(s) or more Steel0.80.8DCMT11T308-JEIP3000Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive Selfishly No Preferred Hand

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)