• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

55°, Rhombic Insert DCMT070□□□-JQ

 
Part Number
DCMT070204-JQ-HG8010
DCMT070204-JQ-HG8025
DCMT070204-JQ-IP2000
DCMT070204-JQ-IP3000
DCMT070208-JQ-HG8010
DCMT070208-JQ-HG8025
DCMT070208-JQ-IP2000
DCMT070208-JQ-IP3000
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Nose R Corner R Re
(mm)
Notation Symbol Material Details Material Type
3 Day(s) or more Steel / Cast Iron0.40.4DCMT070204-JQHG8010Coating
4 Day(s) or more Steel / Stainless Steel / Cast Iron0.40.4DCMT070204-JQHG8025Coating
3 Day(s) or more Steel0.40.4DCMT070204-JQIP2000Coating
3 Day(s) or more Steel0.40.4DCMT070204-JQIP3000Coating
4 Day(s) or more Steel / Cast Iron0.80.8DCMT070208-JQHG8010Coating
4 Day(s) or more Steel / Stainless Steel / Cast Iron0.80.8DCMT070208-JQHG8025Coating
3 Day(s) or more Steel0.80.8DCMT070208-JQIP2000Coating
Quote Steel0.80.8DCMT070208-JQIP3000Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Positive Selfishly No Preferred Hand

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)