• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

High Green Z Grinding Wheel【25 Pieces Per Package】

High Green Z Grinding Wheel

It is used for high-speed heavy grinding, and the working time is shortened with "dynamic shaving" for all steel materials. High density grindstone reduces amount of scatter/dust/grindstone scraps, shortening the work time and improving the work environment.

[Features]
· Grinding stone with a Green Z base for super fast cutting.

PDF

Japanese Only

Features

●For heavy grinding high speed.
●Work time is shortened with [Rough Cutting] for all steel materials.

Usage

●For bead/burring, surface grinding of heavy grinding work in all industries.

Specification

●Q'ty Per Pack(sheet):25
●Grain Size(#):24
●Outer Diameter x Thickness x Hole Diameter(mm):180 x 6 x 22.23
●Max Working Peripheral Velocity: 80m/s(4800m/min)
Part Number
HGZ1806ZG24N
HGZ1806ZG24P
HGZ1806ZG24Q
HGZ1806ZG24S
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งHardness Maximum Operating Peripheral Speed
(m/s)
Point Strategy

25 Pieces Per Package

7 Day(s) or more N8020

25 Pieces Per Package

7 Day(s) or more P8020

25 Pieces Per Package

5 Day(s) or more Q8020

25 Pieces Per Package

7 Day(s) or more S8020

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Outer Diameter Size(mm) 180 Inner Diameter Size(mm) 22.23 Thickness Dimension(mm) 6
Work Piece General Steel / Stainless Steel / Alloy Steel / Cast Iron Particle Size(#) 24 Features Value Cutting Performance

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)