• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

F2334 SS Rough Cut Series Radius Cutter, Bull Nose Cutter, Straight Shank

F2334 SS Rough Cut Series Radius Cutter, Bull Nose Cutter, Straight Shank

Radius cutter with excellent tip and clamp rigidity suitable for high efficiency three-dimensional processing. With oil hole.

PDF

Part Number
F2234SS-50XSS42XR8M
F2234SS-50XSS42XR8S
F2234SS-63XSS42XR8M
F2234SS-63XSS42XR8S
Part NumberVolume DiscountDays to Shipวันจัดส่งExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Tool No. Corner R
(mm)
Shank Length ℓs
(mm)
Number of tips for use Applicable Chip
3 Day(s) or more 50250800766782003RDMW1605MOT-A27/RDMT1605M0-D57/RDGW1605M0-A57/RDHW1605M0-A57/RDGT1605M0-G85
3 Day(s) or more 50150800765981003RDMW1605MOT-A27/RDMT1605M0-D57/RDGW1605M0-A57/RDHW1605M0-A57/RDGT1605M0-G85
3 Day(s) or more 63250800766882003RDMW1605MOT-A27/RDMT1605M0-D57/RDGW1605M0-A57/RDHW1605M0-A57/RDGT1605M0-G85
3 Day(s) or more 63150800766081003RDMW1605MOT-A27/RDMT1605M0-D57/RDGW1605M0-A57/RDHW1605M0-A57/RDGT1605M0-G85

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Machining Application Side / Groove / Vertical work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Mounting Method With handle
Finish category Rough and medium rough processing Shank diameter Ds(mm) 42 Number of flutes(sheet) 3
Compatible Tip Material Carbide Coat / No Carbide Coat Underneck length ℓ2(mm) 50 Corner R(mm) 8
Machining Application Details Profiling