• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Roughing Series Corner Radius Cutter Bull Nose Cutter (With Center Flute)

Roughing Series Corner Radius Cutter Bull Nose Cutter (With Center Flute)

Achieves machined surface with no pick remainder on the original chip.

Part Number
F2231B-24XSS25X140
F2231B-32XSS32X160
Part NumberVolume DiscountDays to Shipวันจัดส่งExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Underneck length ℓ2
(mm)
Corner R
(mm)
Tool No. Effective Length /L1
(mm)
Neck diameter /d2
(mm)
Neck Section Taper Half Angle θn
(°)
Corner R
(mm)
Number of tips for use Applicable Chip
5 Day(s) or more 241402560680061304222.8362RDMW1204MOT-A27/RDMT1204MO-D57/RDGW1204MO-A57/RDHW1204MO-A57/RDGT1204MO-G85/XDGW150460R-A57
5 Day(s) or more 321603280880061355730.2282RDMW1605MOT-A27/RDMT1605MO-D57/RDGW1605MO-A57/RDHW1605MO-A57/RDGT1605MO-G85/XDGW200580R-A57

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Machining Application Side / Groove / Vertical work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Mounting Method With handle
Finish category Rough and medium rough processing Number of flutes(sheet) 2 Compatible Tip Material Carbide Coat / No Carbide Coat
Machining Application Details Profiling

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)