• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

500 Series ABS Digimatic Caliper CD-SC/SCT (Solar Type)

Features

●Built-in ABS scale eliminates origin alignment for each power on. 
●CE standard product.

Usage

●Step measurement, inner measurement, outer measurement, depth measurement, and the like.

Specification

●Instrument Error(mm):±0.02
●Power Supply: Solar Battery
●With measurement data output terminal
Part Number
CD-S10C
CD-S15C
CD-S20C
Part NumberVolume DiscountDays to Shipวันจัดส่งMaximum Measuring Length (Adjustment Range
(mm)
Measuring Range
(mm)
Code No / Symbols / Part No Instrument Error
(mm)
Overall length L
(mm)
Minimum Display Value
(mm)
Mass
(g)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
H
(mm)
Quantization Error Power Supply Maximum response speed Repeatability
(mm)
Supplement Explanation Operating Temperature Range
(°C)
1 Day(s) ~ 1000–100500-443±0.021820.0115216.52114.54016Not including ±1 countSolar batteryWithout Limitations0.01· Round depth bar (φ1.9)0–40
Same day 101 ~ 1500–150500-444±0.022330.0116816.52114.54016Not including ±1 countSolar batteryWithout Limitations0.01-0–40
Same day 151 ~ 2000–200500-445±0.022900.011992024.5185016Not including ±1 countSolar batteryWithout Limitations0.01-0–40

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Standard Calipers Display Method Digital Waterproof Function Not Included
With / Without measurement data output terminal Included Depth Bar W / WO Included Solar Panel Included

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)