• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Locating Pin (Inch Finish Diameter Pin)

Locating Pin (Inch Finish Diameter Pin)
  • Volume Discount

Inch finish used for jigs and components in the aviation industry (φA only). In order to improve the efficiency of driving work, the lead part has undergone finishing grinding in 2 stages. The hardness is set low.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
PID0102
PID0104
PID0108
PID0304
PID0308
PID0316
PID0508
PID0516
PID0708
PID0716
PID1000
Part NumberVolume DiscountDays to Shipวันจัดส่งC
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
A g6
(mm)
B p6
(mm)
Tolerance of B
(mm)
Features
(mm)
Tolerance of A
(mm)
Available 4 Day(s) or more 361244460°3912.700(1/2")14 +0.029~+0.018Inch-sized used for jigs and components in the aviation industry.-0.006~-0.0017
Available 4 Day(s) or more 2510332.260°56.350(1/4")8 +0.024~+0.015Inch-sized used for jigs and components in the aviation industry.-0.005~-0.0014
Available 31 Day(s) or more 136231.250°13.175(1/8")6 +0.020~+0.012Inch-sized used for jigs and components in the aviation industry.-0.004~-0.0012
Available 4 Day(s) or more 471555660°11219.050(3/4")20 +0.035~+0.022Inch-sized used for jigs and components in the aviation industry.-0.007~-0.0020
Available 4 Day(s) or more 301034360°259.525(3/8")12 +0.029~+0.018Inch-sized used for jigs and components in the aviation industry.-0.005~-0.0014
Available 31 Day(s) or more 166231.550°24.763(3/16")6 +0.024~+0.015Inch-sized used for jigs and components in the aviation industry.-0.004~-0.0012
Available 4 Day(s) or more 421245560°6215.875(5/8")16 +0.029~+0.018Inch-sized used for jigs and components in the aviation industry.-0.006~-0.0017
Available 4 Day(s) or more 2510332.260°97.938(5/16")8 +0.024~+0.015Inch-sized used for jigs and components in the aviation industry.-0.005~-0.0014
Available 4 Day(s) or more 491556860°18022.225(7/8")25 +0.035~+0.022Inch-sized used for jigs and components in the aviation industry.-0.007~-0.0020
Available 4 Day(s) or more 3412443.560°2811.113(7/16")12 +0.029~+0.018Inch-sized used for jigs and components in the aviation industry.-0.006~-0.0017
Available 4 Day(s) or more 491556960°22025.400(1")28 +0.035~+0.022Inch-sized used for jigs and components in the aviation industry.-0.007~-0.0020

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material SCM435 Heat Treatment Hardening HRC30 Surface Treatment Black oxide finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)