• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Double Support - Adjustment Type

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
11289-10110
11289-10200
Part NumberVolume DiscountDays to Shipวันจัดส่งA
(mm)
B
(mm)
C
(mm)
E
(mm)
H
(mm)
I
(mm)
Mass
(kg)
83 Day(s) or more 742634 - 40321140.32
83 Day(s) or more 924240 - 46502050.74

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

D(mm) 14 F(mm) 15 G(mm) 12
J(mm) 9 K(mm) 0.15 Material S45C
Heat Treatment Hardening Surface Treatment Black oxide finish Applicable Bolt M8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)