Clamping Strip

Part Number

Configured Part Number is shown.

Part Number
11373-11000
11373-12000
11373-13000
11373-21000
11373-22000
11373-23000
11373-31000
11373-32000
11373-33000
Part NumberVolume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(kg)
Applicable Bolt C 0±0.02
(mm)
27 Day(s) or more 60249M824248-0.1M812
27 Day(s) or more 96249M824488800.15M812
27 Day(s) or more 148289M82696101280.36M816
27 Day(s) or more 823214M12343210-0.21M1216
27 Day(s) or more 1323214M123464101120.32M1216
27 Day(s) or more 2003614M1236128121760.72M1220
27 Day(s) or more 1204818M16464814-0.9M1624
27 Day(s) or more 1924818M1646100141641.35M1624
27 Day(s) or more 2965618M1648200162643.4M1632

Loading...

  1. 1

Basic Information

Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)