• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Oblique Clamping Element

Oblique Clamping Element

[Features]
· Available in angles 15°, 30° and 45°.
· It can be used for angled workpieces

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
11293-10015
11293-10030
11293-10045
11293-20015
11293-20030
11293-20045
Part NumberVolume DiscountDays to Shipวันจัดส่งA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
Mass
(kg)
Material Heat Treatment Surface Treatment J Dimension Tolerance
(mm)
L Dimension Tolerance
(mm)
83 Day(s) or more 484838.8615゚248162424103.51017.5712.79M40.5SCM420Hardening HRC60Black oxide finishH7H7
83 Day(s) or more 48484830゚248162424103.51017.5712.79M40.5SCM420Hardening HRC60Black oxide finishH7H7
83 Day(s) or more 48485745゚248162424103.51017.5712.79M40.6SCM420Hardening HRC60Black oxide finishH7H7
83 Day(s) or more 646452.8615゚32102232321451423.58.516.313M61.1SCM420Hardening HRC60Black oxide finishH7H7
83 Day(s) or more 64646430゚32102232321451423.58.516.313M61.3SCM420Hardening HRC60Black oxide finishH7H7
83 Day(s) or more 64647645゚32102232321451423.58.516.313M61.6SCM420Hardening HRC60Black oxide finishH7H7

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

R(mm) 0.016

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)