Angle Tower

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
BT412-0580
BT516-0580
Part NumberVolume DiscountDays to Shipวันจัดส่งA
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mass
(kg)
Quote 654040605550-32M120.4
Quote 10050509590854565M161.4

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

E(mm) 30 K(mm) 0.01 Material SCM420
Heat Treatment Hardening HRC60

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)