• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Adjusting Stopper

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
11400-11145
11400-11160
Part NumberVolume DiscountDays to Shipวันจัดส่งA
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(kg)
Applicable Bolt
6 Day(s) or more 443212191334M120.29M12
6 Day(s) or more 604515251746M160.43M16

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

B(mm) 36 C(mm) 41.6 Material S45C
Heat Treatment Hardening Surface Treatment Black oxide finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)